IESNA:LM-63-2002
[TEST]P1202355
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1D-827-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 80 CRI, 2700K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8878
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
895.6 930.7 995.7 1069.1 1133.2 1189.8 1234.7 1264.2 1275.4 1286.6
1332 1371.3 1428.8 1550.8 1725.8 1933.9 2142.9 2345.9 2525.5 2671.4
2833.2 2982 3134.9 3278.5 3406.6 3449.6 3376.7 3197.6 2725.7 1756.2
640.7 233.4 122.5 67.8 36.5 10.8 0
895.6 936.8 1003.7 1076.1 1142.6 1196.3 1243.1 1271.2 1282.9 1293.6
1333.8 1370.8 1423.6 1534.5 1704.2 1907.2 2109.3 2317.8 2500.2 2665.8
2817.8 2990.4 3135.4 3279.4 3413.2 3473.5 3431.4 3268.2 2831.4 1898.3
727.7 255.4 134.7 73.4 38.8 13.1 0
895.6 931.2 994.3 1065.4 1128.1 1182.3 1224.4 1252 1262.8 1267.4
1298.8 1340.9 1388.1 1477 1627.5 1817.9 2035.4 2254.7 2453.9 2616.7
2765.4 2931.9 3119 3303.7 3479.6 3621.3 3717.2 3711.6 3384.6 2492.3
1158 377.9 193.6 108.5 51 16.8 0
895.6 926 984 1050 1107 1156.6 1196.8 1221.1 1231.4 1234.7
1251.5 1296.4 1341.8 1394.6 1494.7 1639.7 1816.5 2014.8 2226.6 2442.7
2655.5 2877.2 3111.5 3369.7 3633.9 3840.6 4011.3 4190.5 4257.3 3706.9
2326.7 894.2 347 188.5 102.9 32.7 0
895.6 923.7 974.7 1033.6 1086.4 1132.7 1171.6 1196.8 1209 1215
1223.5 1252.9 1302 1342.7 1393.2 1480.2 1608.4 1766.4 1951.7 2170.1
2426.8 2716.8 3020.8 3373.4 3683.5 3989.8 4305 4687.6 5126.8 5224.5
4385.5 2697.1 1155.7 520.5 254.4 99.6 0
895.6 917.6 959.7 1008.8 1058.4 1104.7 1144 1173.9 1191.2 1203.8
1213.6 1232.4 1270.2 1318.4 1358.6 1405.4 1483.5 1597.6 1752.9 1929.7
2132.2 2358.1 2607.8 2895.9 3226.1 3631.1 4112.4 4691.4 5483.1 6228.2
6190.3 4966.8 2949.7 1261.3 437.3 98.2 0
895.6 917.1 957.8 1008.3 1055.1 1100.5 1140.2 1171.1 1189.8 1203.4
1213.2 1231.9 1267.4 1314.7 1356.8 1402.6 1474.6 1578 1733.7 1896.5
2105.1 2310.4 2555.4 2836.5 3170 3575.9 4057.6 4640.4 5434 6225.4
6208.5 5004.7 3009.1 1296.9 447.1 100.6 0
895.6 913.4 947.1 988.7 1032.6 1075.7 1117.8 1152.4 1176.2 1194.5
1212.7 1236.6 1263.2 1288.5 1323.5 1372.7 1429.2 1500.3 1607 1755.2
1937.2 2151.8 2410 2727.1 3101.7 3535.2 4013.2 4536.1 5165.6 5733.8
5636.5 4506.1 2678 1057.9 316.2 62.7 0
895.6 911.1 934.9 969.5 1008.3 1048.6 1090.6 1128.5 1159.9 1187.9
1215.5 1245.4 1270.2 1291.3 1317.9 1349.7 1403.1 1480.7 1600.9 1771.6
1998.4 2284.2 2620.4 2994.1 3380.4 3786.4 4208.2 4660.5 5111.8 5254.4
4796.6 3414.1 1604.6 564.5 225 88.9 0
895.6 904.5 920.9 945.7 977.5 1013.5 1053.7 1091.1 1125.7 1159.9
1193.5 1227.2 1255.7 1282.4 1310 1341.3 1389 1467.6 1600.9 1796.8
2067.6 2398.8 2762.6 3139.1 3526.3 3922 4335.9 4709.6 4874.2 4554.3
3517.9 1765.5 531.8 225.4 132.4 66.9 0
895.6 902.6 912.9 932.1 956.9 987.3 1020 1055.1 1089.2 1124.3
1162.2 1201.5 1240.8 1274.9 1312.8 1357.2 1422.7 1528.4 1688.8 1916.6
2245.8 2631.7 3081.6 3545.5 4033.3 4441.1 4776 4885 4578.2 3671.8
2287.4 906.4 271.7 112.2 54.3 17.8 0
895.6 899.8 908.2 924.6 948.9 973.7 1006 1039.2 1072.4 1105.1
1143.5 1185.1 1226.7 1264.6 1309.1 1358.6 1432.1 1532.1 1681.3 1896.5
2192 2568.1 2999.7 3440.3 3846.2 4158.2 4314.4 4218.5 3798.1 2889.4
1652.3 630 218.4 89.3 38.8 8 0
895.6 898.4 903.6 920.9 941.9 967.6 995.2 1025.2 1057 1087.4
1122 1161.3 1198.7 1236.6 1277.2 1325.4 1384.3 1466.2 1573.3 1717.3
1924.1 2205.1 2541.4 2881.9 3167.2 3328 3301.9 3076.4 2668.6 1990
1092.5 420 164.2 81.8 51.9 19.6 0
895.6 893.3 898.9 912.9 932.6 956.9 983.5 1009.7 1035 1057
1081.3 1103.7 1124.3 1140.7 1147.7 1146.8 1135.5 1115 1089.2 1064.9
1042.5 1033.1 1033.1 1014.4 938.6 792.7 606.1 439.6 327.4 254
203.9 168.4 139.4 110.4 73 30.9 0
895.6 890.9 896.1 912.5 934 957.8 983.5 1008.8 1033.1 1048.6
1056 1053.7 1044.3 1023.8 991 948 896.1 839 778.2 709
641.7 576.7 514.5 456.9 404.5 362.9 326 298.9 273.1 246
212.8 180.1 143.1 105.7 64.1 29 0
895.6 888.1 897 913.9 936.8 962.5 992 1019.1 1035.5 1042
1034.1 1013.9 988.7 956.4 921.3 880.2 829.2 771.7 709.5 644
579.5 519.1 466.3 421.4 381.6 348.9 321.3 305.4 285.3 259.1
226.4 181.9 140.8 100.1 58 29.9 0
895.6 887.7 897.5 918.1 942.9 973.3 1003.7 1024.7 1034.5 1033.1
1021.9 1005.5 977 938.2 893.3 847.9 799.7 744.1 682.4 619.2
560.8 512.1 468.6 431.2 397.1 366.7 348.9 332.5 333 335.3
313.3 273.6 243.2 188.9 131 87.5 0
895.6 890 902.2 924.1 955.5 985.4 1009.3 1028 1034.1 1032.6
1023.3 1003.2 969.5 928.4 880.2 829.7 767 699.7 634.2 575.7
526.1 484.5 449.4 419 389.1 362.5 340 366.7 418.1 441
429.3 410.6 393.8 318 254.9 181 0
895.6 890.5 905.4 931.6 961.6 992.9 1015.3 1028.9 1033.1 1032.2
1023.8 1004.6 972.8 932.6 874.1 806.8 728.2 654.3 583.2 528.5
478 439.6 407.8 382.6 357.8 325 338.6 372.3 389.6 381.6
361.1 359.7 312.9 255.8 216.5 153.9 0
895.6 890.9 907.8 935.8 968.6 997.6 1018.2 1029.8 1034.5 1033.1
1024.7 1007.9 983.1 942.9 879.2 796 703.9 615.9 539.7 477
426.1 390.5 365.3 344.2 311 304.9 322.7 342.8 336.3 317.6
303.1 288.6 236.2 193.2 163.2 115.5 0
895.6 891.4 909.6 939.1 974.7 1002.2 1023.3 1035.5 1041.5 1040.1
1030.3 1016.7 992 946.1 876 784.8 681.9 579.5 492.9 431.7
389.6 359.7 337.7 315.7 287.2 295.1 311.5 320.8 310.5 343.3
315.2 281.5 211.4 170.7 140.8 86.5 0
895.6 893.3 910.6 940 973.3 1004.1 1025.2 1037.3 1044.3 1044.8
1037.8 1025.6 1001.8 957.8 886.3 791.8 683.3 576.2 487.3 426.5
387.2 357.3 334.9 311 283.4 291.8 307.7 317.1 306.3 340.5
315.2 256.8 204.4 168.8 140.3 67.8 0
